igubal® rod end bearing
With female and male threads in metric and inch dimensions
igubal® rod end bearing With female and male threads in metric and inch dimensions
igubal® rod end bearing CLFor simplified mounting, with inner and outer threads in metric dimensions
igubal® low-cost angle joint Low-priced connection, many combination options
Maintenance-free dry operation
High stiffening
Very high fatigue strength in varying loads
Compensation of misalignments
Compensation of edge loads
Insensitive to dirt, dust and lint balls
Resistant to corrosion and chemicals
High dampening qualities
Suitable for rotary, oscillating and linear movements
Very low weight
Dimensional series K and E, dimensions according to DIN ISO 12240
igubal rod end bearings can be used, according to the application, with different tolerances. They are designed with a large clearance in the standard product, which enables a secure operation even under high peripheral speeds. The bore of the inner ring has a tolerance according to E10. The shafts should have a tolerance between h6 and h9.
Please contact us in case you require lower or more bearing tolerances.
igubal® rod end bearings take high forces in normal ambient temperatures, have excellent dampening properties and weigh only a fifth of the conventional metallic bearing housing.
In particular cases the load carrying capacity of the rod end bearings should be checked in a practical trial especially with high constant loads and at higher temperatures.
Rotary motions of the mounted shaft take place directly in the bearing ball made of iglidur® W300. The advantage of this plastic/steel plain bearing is that high speeds can be achieved in dry operation. Taking the radial loads into account, maximum surface speeds up to 0.5 m/s rotating can be attained.
The maintenance-free igubal® rod end bearings casually permit linear and oscillating movements of the shaft.
igubal® rod end bearings are available in the dimensional series K and E for shaft diameters of 2 to 30 mm in all dimensions according to DIN ISO 12240, and of course respectively in the
Form A - with male thread and
Form B - with female thread
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finder3D-CADOnline catalogNews 2010Lifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint