igubal® pillow block bearing

 

Maintenance-free dry operation

High stiffening

High fatigue strength

Compensation of misalignments

Resistant to chemicals

Very low weight



igubal® pillow block bearings are very easy-to-mount bearing elements which compensate for errors and prevent misalignments.

Application area

igubal® pillow block bearings ideally compensate for shaft misalignments, tilts and bends through their spherical adjustability. Main application areas are wherein such effects should not hinder special designs.


Tolerances

Maintenance-free igubal® pillow block bearings have a tolerance in the inner diameter, according to E10. The shaft should have a tolerance between h6 and h9. The bearing clearance compensates for bearing expansions during heating.


Installation

igubal® pillow block bearings are designed to be fastened with 2 screws. A precise alignment of the bearing housing is not required as the spherical bearing automatically compensates for error.


Delivery program

For shafts, igubal® pillow block bearings are available in standard dimensions of 5 to 50 mm. For delivery times and more dimensions, you may please contact us.

igubal® pillow block bearing, mm/inch

Dimensional series K in mm and inch dimensions

igubal® pillow block bearing, mm/inch    

igubal® pillow block bearing KSTM-GT

Dimensional series K, large dimensions

igubal® pillow block bearing KSTM-GT    

igubal® pillow block bearing ESTM

Dimensional series E

igubal® pillow block bearing ESTM    

igubal® pillow block bearing ESTM-SL

Dimensional series E, narrow dimensions

igubal® pillow block bearing ESTM-SL    
igus® (UK) Ltd.
51 Caswell Road
Brackmills
Northampton
NN4 7PW

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

Product finder3D-CADOnline catalogNews 2010Lifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint