igubal® clevis joint, mm
With and without pin and circlip
Very low weight
Absolute corrosion resistance
High tensile strength
Combinable with rod end bearings of the dimensional series E
Vibration dampening
Noise dampening
Available for left-hand and right-hand threads
igubal® clevis joints are solid polymer made of igumid G according to DIN 71752, which can be combined with the rod end bearings of the dimensional series E as counterpiece.
They consist of clevis joint, pin and circlip, or alternatively with spring loaded pin.
igubal® clevis joints with spring loaded pins, mmCombinable with rod end bearings of the dimensional series E
igubal® clevis joint combination, mm Complete knee joints consisting of clevis joint and rod end bearing
igubal® spring loaded pin, mm Combinable with clevis joints of the dimensional series E
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finder3D-CADOnline catalogNews 2010Lifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint