Arrangement of the guide bow on the base
Screw the guide with the ground. Screw the fixed point of the twister chain with the guide of the assembly plate
The side of the chain directed to the centre of the circular motion will be supported with both spacers. So that the lower run and the upper run of the chain are normal to each other
Mounting of the delimitation angle in the middle of the guide
Screw the mounting bracket "fixed point" on the assembly plate
Installation of 1 or 2 supports for the upper run. Position and drilling template according to drawing "top view" (photo 5 + 6)
Adjustment of the support plate of the support at the angle of the upper run, analogy to step 3
Adjustment of the moving end of the twister chain on the machine side moving end - angle of inclination is adjustable
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order