My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Leadscrew technology drylin®

Change lead screw drive now - 100 % lubrication-free and save up to 50,9 % of costs
The drylin® lead screw technology as well as the lead screws and lead screw nuts with dryspin® technology are based on the principle of lubrication-free linear technology. For the completely lubrication-free use, stainless-steel or hard anodised aluminium lead screws are combined with high-performance polymers from the proven iglidur® product range. By doing without oils or fats as lubrication, we can fulfil the highest hygiene standards with our lead screw technology. In addition, use in dry operation saves a large amount of cleaning and maintenance costs. The dirt resistance and the silent operation of the materials used for the lead screw offers a variety of possible applications under various conditions. Apart from that, wear is considerably reduced and operating times are increased. This saves up to 40% of the usually incurred costs. Benefit from the advantages of the drylin® and dryspin® lead screw technology and use it in your application.

Products

Filter

System
Size
Requirements
Temperatures
Material

Number of products: 2

drylin® flange lead screw nut, dryspin® high helix thread, zero backlash, JFRM
  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Zero-backlash

from 42.39 USD/Pc.

11 different sizes available.
Ready for shipping:
5 ready for shipping in 24 hours
5 usually shipped in 10 working days
To the product page
drylin® high helix thread nut with flange, zero backlash, JFRM
  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Zero-backlash

Upon request

6 different sizes available.
Ready for shipping:
1 ready for shipping in 24 hours
To the product page

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h