Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Shop drylin® linear guides online

Number of products: 1

WKM, Series 11

For series 11 the carriage is fixed with 4 screws. The rail is movable and offers mounting options at the rail end.
  • Measuring principle incremental, with absolute value function through battery buffer
  • Display Lowest Power LCD with integrated sensor, battery operated
  • Display accuracy max. 0.1mm
  • Repeatability± 1 digit
Upon request
1 different sizes available.
Ready for shipping:
1 usually shipped within 15 working days
To the product page

drylin® linear guides

The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h