My contact person

igus®

Caswell Road

Northampton, NN4 7PW

Fon 01604 677240

Fax 01604 677242

drylin® linear guides

Gliding instead of rolling – low noise, clean and lubrication-free
The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Products

Number of products: 14

drylin® Q linear plain bearing
  • Apply moments up to 3 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material: iglidur® J 
drylin® Q shaft end support
  • Supports made from plastic
  • Material: plastics 
drylin® Q pillow block
  • Enclosed anodised aluminium housing
  • Maximum moments up to 5 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J 
drylin® Q linear plain bearing with round flange
  • Enclosed anodised aluminium housing
  • Maximum moments up to 5 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J 
drylin® Q adjustable linear carriage, manual clamping
  • Adjustable bearing clearance with manual clamp
  • Material sliding element iglidur® J
  • Material sliding element: iglidur® J 
drylin® Q end cap
  • Endcaps for square section rails
  • Material: plastics 
drylin® Q pillow block, tandem
  • Enclosed anodised aluminium housing
  • Maximum moments up to 10 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J 
drylin® Q adjustable linear carriage
  • adjustable bearing clearance
  • Material sliding element iglidur® J
  • Material sliding element: iglidur® J 
drylin® Q square profile
  • Aluminium, hard-anodised, suitable for unsupported applications, robust, corrosion-resistant, light
  • Material: Aluminum, hard anodized 
drylin® Q linear plain bearing with angular flange
  • Enclosed anodised aluminium housing
  • Maximum moments up to 5 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J 
drylin® Q linear plain bearing with round flange, tandem
  • Enclosed anodised aluminium housing
  • Maximum moments up to 10 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J 
drylin® Q linear plain bearing with angular flange, tandem
  • Enclosed anodised aluminium housing
  • Maximum moments up to 3 Nm (size 10) and up to 10 Nm (size 20)
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J 

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h