My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Shop stepper motors online

Categories
Filter
Size
Electrical information
Fitting
System
Design

Number of products: 5

drylin® E stepper motor with connector and splash guard, NEMA 23

  • Installation Size: NEMA 23 / flange dimension 56 mm
  • Protection class: IP65
  • Holding torque: 1.70 Nm
  • Nominal current: 3.00 A
  • Motor connection: M12 metric connector
  • Shaft seal prevents water ingress
from 313.14 USD/Pc.
1 different sizes available.
Ready for shipping:
1 usually shipped within 15 working days
To the product page
CE
EMV guideline

drylin® E stepping motor with connector, encoder and splash guard, NEMA 23

  • Installation size: NEMA23 / flange dimension 56mm
  • Protection class: IP65 
  • Holding torque: 1.70 Nm
  • Nominal current: 3.00 A
  • Motor connections: Metric M12 connectors
  • Shaft seal prevents water ingress
from 590.73 USD/Pc.
1 different sizes available.
Ready for shipping:
1 usually shipped within 15 working days
To the product page
CE
EMV guideline
New

drylin® E stepper motor with splash water protection, NEMA 17

  • Installation size: NEMA17/flange dimension 42 mm
  • Protection class motor housing: IP65
  • Holding torque: 0.5 Nm
  • Nominal current: 1.8 A
  • Integrated shaft seal prevents water ingress
  • With angular encoder for safe positioning
Upon request
1 different sizes available.
Ready for shipping:
1 usually shipped within 15 working days
To the product page
CE
EMV guideline
New

drylin® E stepper motor with connector and encoder, splash water protection, NEMA 23

  • Size: NEMA 23 / flange dimension 56 mm
  • Protection class: IP65
  • Holding torque: 2.00 Nm
  • Rated current: 4.20 A
  • Motor connections: Metric M12 connectors
  • Shaft seal prevents water ingress
Upon request
1 different sizes available.
Ready for shipping:
1 usually shipped within 15 working days
To the product page
CE
EMV guideline
New

drylin® E stepper motor with splash water protection, NEMA 24

  • Installation size: NEMA23/flange size 56 mm
  • Protection class motor housing: IP65
  • Holding torque: 3.5 Nm
  • Nominal current: 4.2 A
  • Integrated shaft seal prevents water ingress
  • With angular encoder for safe positioning
Upon request
1 different sizes available.
Ready for shipping:
1 usually shipped within 15 working days
To the product page
CE
EMV guideline

Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance

  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68