My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Shop stepper motors online

Categories
Filter
Size
Electrical information
Fitting
System
Design

Number of products: 0

Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Talk to us!

Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance

  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68