My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Shop stepper motors online

Categories
Filter
Size
Electrical information
Fitting
System
Design

Number of products: 1

drylin® E special motor with stranded wires, vacuum, NEMA 23

  • Installation size: NEMA 23 / flange dimension 56 mm
  • Protection class: IP00 (vacuum)
  • Holding torque: 0.70 Nm
  • Nominal current: 4.20 A
  • Motor connection: stranded wires
from 1,190.49 USD/Pc.
1 different sizes available.
Ready for shipping:
1 usually shipped within 15 working days
To the product page
CE
EMV guideline

Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance

  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68