- for torsional stressing capacity
- TPE outer jacket
- oil resistant
- bio-oil resistant
- UV-resistant
- low-temperature-flexible
- Hydrolysis and microbe-resistant
 |
Guaranteed service life for this series according to warranty conditions More information: ► chainflex® guarantee |
Classification of the Chainflex® cable:
Class 6.1.4.3
Stressing capacity:
6: Cables for continuous movement in e-chains®, extreme stressing, radii from 5 x d, speed up to 10 m/s
Travel distance:
1: unsupported
Oil resistance:
4: Oil resistant according to DIN EN 60811-2-1, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
|
 |
Temperature range moving |
-20°C to +60°C, bend radius twisted min. 12.5 x d |
 |
Temperature range fixed |
-25°C to +60°C, bend radius min. 7,5 x d. |
 |
v max. twisted |
10 m/s |
 |
a. max. |
10 m/s² |
 |
Torsion |
± 180°, with 2 m cable length |
 |
UV-resistant |
High |
 |
Oil |
Oil resistant (according to DIN EN 60811-2-1), resistant to organic oils
(according to VDMA 24568 with Plantocut 8 S-MB
tested by DEA), Class 4. |
 |
Silicone-free |
Free from silicone which can affect paint adhesion (following PV 3.10.7 – status 1992) |
 |
Fibre optic cables |
50/125 μm, 62,5/125 μm special fixed core elements with aramide
strain relief. |
 |
Core structure |
FOC cores stranded with high-tensile aramide dampers
around the GRP central element. |
 |
Outer jacket |
Low-adhesion mixture on the basis of TPE, especially
abrasion resistant and highly flexible, adapted to suit the requirements in e-chains®. |
 |
CE |
Following 2014/35/EU |
 |
Lead free |
According to (RoHS) 2002/95/EC |
 |
Clean room |
According to ISO Class 1. Outer jacket material complies with
CF240.02.24, tested by IPA according to standard 14644-1. |