Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Cartesian robot - drylin® gantries

A maintenance-free, low-cost automation solution

igus® cartesian robots are motor driven systems available as a flat, line or room gantry. igus® gantry robots can be bespoke in design for a host of automated tasks in a multitude of industries, performing xyz linear motions. Typical applications for these linear robots are pick and place, sorting, labelling and an array of assembly applications. The cartesian robot are engineered to be quiet and smooth in operation with self-lubricating components that are corrosion and maintenance-free.

Additionally, igus® cartesian robots are supplied with the igus® drylin® linear modules along with a NEMA stepper motors for each axis

Would you like more information about gantries or do you need an individual consultation? Our experts will be happy to get in touch with you.

Contact an expert
cartesian robot

igus® gantries - cartesian robot types

Room gantries

Cartesian robot for xyz movement

For xyz movements

  • Loads up to 5kg
  • Precision requirements up to approx. 0.8mm
  • Speeds up to max. 0.5m/s
Visit the shop

Line gantries

Cartesian robot for forward movements

For movement in one direction

  • For loads up to 5kg
  • For precision requirements up to approx. 0.2mm
  • For speeds up to max. 1m/s
Visit the shop

Flat gantries

Cartesian robot for xy movements

For xy movements

  • Load capacity up to 80N
  • Precision requirements of up to approx. 0.5mm
  • Speeds of up to 1.5m/s
Visit the shop


We use these products for our cartesian robots

Linear axes

drylin linear axes
  • with toothed belt drive
  • with lead screw drive
  • Lightweight cantilever axis
Overview of linear axes

Motors

Motors
  • NEMA stepper motors
  • Direct-current motor (DC)
  • EC/BLDC motors
Motors overview

Motor control and accessories

drylin linear actuator accessories
  • Motor control systems, motor flanges, couplings
  • Initiators and proximity switches
  • External brake resistors
Go to motor control systems

robot control software for linear robots

igus® Robot Control software


Intuitive robot programming, simulation and control system

Make your automation solution ready for use with igus® Robot Control. Due to the modular design, different robot kinematics can be controlled, for example, delta robots, linear robots and multi-axis joint robots.
You can now download and test the software for free.  
More information about the software



Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH