Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

XYZ gantry robots

The requirements for motorised adjustments are becoming ever more demanding, installation spaces are reducing in size and customised solutions are sought for many systems. The XYZ linear robots from igus® are available as individual or standard variants that can be delivered within 24 hours. For the standard version, we are happy to adapt individual stroke lengths.

Technical data:
  • Load capacity: 50N
  • Repetition accuracy: 0.8mm
  • Max. speed: 0.5m/s
  • Max. acceleration: 1.5m/s²
  • Working area: 3000 x 3000 x 750mm
Would you like more information about gantries or do you need an individual consultation? Our experts will be happy to get in touch with you.
Contact an expert


Configure and request individual XYZ gantry robots

Request your custom XYZ gantry robot online and send us your completed request form. We would also be happy to assist you with a telephone consultation.
 
 
Request custom XYZ gantry robot
Request custom XYZ gantry robot

igus® gantry robot in the application


Simple installation of the igus® XYZ linear robot systems

Installation instructions of the XYZ gantry robots
Installation instructions for proximity switch kits


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH