My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

xiros® test laboratory and current test results

Key facts at a glance

250 m² test laboratory (xiros® approx. 25 m²)

8 test rigs

Up to 210 ball bearing running in parallel

Around 400 different experiments per year

Tests with a maximum speed of up to 2500 revolutions per minute and a maximum load of 150 Newton possible


Ongoing extensions to the test stands in the laboratory make it possible to determine more than one test factor to allow a much more precise statement on service life.

xiros® test laboratory, ball bearings undergoing testing

What else is tested in the test laboratory?

In the igus® test laboratory not only drylin® linear plain bearings, axes and lead screw system are examined. But also iglidur® plain bearings, e-chains®, chainflex® cable and robolink® components are put to the acid test.