My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

Stock bar made of engineering plastics: iglidur® in one piece

Stock bar made of engineering plastics  
iglidur® for custom designs – stock bar for self-production or available in mechanically finished special shapes – for prototypes, test specimens and small quantity requirements

iglidur® plastic stock bar from stock or ready-machined special shapes and sizes - available in 3 to 5 days.

Low cost - Fast - iglidur® stock bar from stock

Maintenance-free and lubricant-free

Easy to machine - ask for our machining tips

Standard plastic stock bar: Round bars and plate material

Predictable service life


Suitable for industries for maintenance-free stock bar:Medical technology, custom machine fabrication, maintenance engineering, plant engineering, etc.

When to use plastic bar stock made of iglidur®?

When there is no suitable dimension available in the iglidur® catalog range

When a plastic bar stock with excellent coefficients of wear and friction is required

When there is a need for iglidur® plain bearings in special sizes in small quantities

When a plastic component with high demands on wear resistance and friction coefficient is needed

When not to use plastic bar stock made of iglidur®?

When an appropriate iglidur® standard catalog bearing is available

When an iglidur® plain bearing is needed in special sizes in large quantities

When bar stock made of engineering plastics is not required and a bar stock without any tribological characteristics is adequate for the application.

Product finder for iglidur® plastic bar stock
News 2016  
Plastic bar stock - News 2016

Wear resistant iglidur® bar stocks: new sizes, new materials and many more…

Plastic bar stock  
speedicut
Special parts from iglidur® materials

speedicut uses the range of iglidur® stock bar materials, and machines parts to a customer’s design really fast.

iglidur  
iglidur® plain bearings in desired dimensions

Simply enter the desired dimensions into our enquiry and price calculation programme. You will immediately receive a suitable offer from us.

Product range iglidur® plastic bar stock

Plastic bar stock A160  
iglidur® A160 – High media resistance

Extreme media resistance and FDA conformity

Plastic bar stock A180  
iglidur® A180 - The FDA all-rounder for wet areas

For direct use in the vicinity of (or in contact with) food.

Plastic bar stock A181  
iglidur® A181 - The food all-rounder, FDA and EC compliant

The food-grade material iglidur® A181

Plastic bar stock A350  
iglidur® A350 - FDA-compliant and wear-resistant at high temperatures

Equally good for both oscillating and rotating applications

Plastic bar stock F2  
iglidur® F2 - ESD-compatible

Used to prevent electro-static charges

Plastic bar stock H1  
iglidur® H1 - Long life operation

The first choice when high holding times are required in extreme environmental conditions.

Plastic bar stock J  
iglidur® J - The fast and slow motion specialist

Versatile in continuous operation even for soft shafts

Plastic bar stock J tube  
iglidur® J as tube - The fast and slow motion specialist

Versatile in continuous operation even for soft shafts

Plastic bar stock J2  
iglidur® J2 - Versatile and cost-effective

Eco-friendly, good universal media resistance

Plastic bar stock J3  
iglidur® J3 - Low coefficients of friction

Improved wear resistance at low and medium loads and high speeds

Plastic bar stock J4  
iglidur® J4 - wear-resistant and low-cost

Low-cost material for long lifetimes

Plastic bar stock J200  
iglidur® J200 - For anodised aluminium

The specialist for extremely low coefficients of friction and minimum wear on anodized aluminum shafts.

Plastic bar stock J260  
iglidur® J260 - Ideal for plastic shafts

The material iglidur® J260 proves itself time and again where the maximum service life and excellent coefficients of friction are required under special application conditions.

Plastic bar stock J350  
iglidur® J350 - High wear resistance in rotation.

A superior plain bearing for rotary applications

Plastic bar stock M250  
iglidur® M250 - Vibration dampening

Excellent vibration dampening

Plastic bar stock P210 - impact resistant  
iglidur® P210 - Impact resistant

Versatile, rugged and universal

Plastic bar stock R  
iglidur® R - Low-cost material, low wear.

Good abrasion resistance, low coefficients of friction in dry operation

Plastic bar stock T220  
iglidur® T220 - For the tobacco industry

Free from banned ingredients as requested by main manufacturers of tobacco products

Plastic bar stock UW160  
iglidur® UW160 - KTW-compliant

Tribologically optimised for continuous use in liquid media.

Plastic bar stock W300  
iglidur® W300 - The endurance runner

Long service life, also for soft shafts

iglidur® X plastic bar stock  
iglidur® X - 250°C from stock

Withstands chemicals and temperatures up to 250℃

iglidur® JB plastic bar stock  
iglidur® JB - Extreme wear resistant – in black

iglidur® JB is wear-resistant and because of its colour, is perfect for manufacturing visible parts

iglidur® H plastic bar stock  
iglidur® H - For wet applications

Chemical resistance and suitable for temperatures up to +200 °C

iglidur® A500 plastic bar stock  
iglidur® A500: Temperature and chemical resistance

Resistant to temperatures from -100 °C to +250 °C

iglidur® C500 plastic bar stock  
iglidur® C500: High resistance to media and temperature

Resistant to water vapour, good coefficients of friction and wear

iglidur® RW370 plastic bar stock  
iglidur® RW370: Lubrication-free material, tested per DIN EN 45545

Complies with the European fire protection standard for rail vehicles

iglidur® HSD350 plastic bar stock  
iglidur® HSD350: All-rounder suitable for steam sterilisation

Enables continuous use where hygiene is important, including regular sterilisation

Bar stock plates  
iglidur® J plate bar stock

iglidur® plate material for free design: the Fast-and-slow motion specialist iglidur® J.

iglidur® A350 bar stock plates  
iglidur® A350 plate bar stock

iglidur® plate material for free design: FDA-complied and wear-resistant at high temperatures iglidur® A350.

Bar stock plates iglidur® JB  
iglidur® JB bar stock plates

iglidur® JB is wear-resistant and because of its colour, is perfect for manufacturing visible parts

3D printing filament  
iglidur® tribo-filament for 3D printers

Maximum wear resistance with the iglidur® tribo-filament for 3D printers by the metre.

Sliding film  
Tribo-tape
iglidur® in reels

For lining tribologically stressed areas and shapes in a variety of ways.

Query to the specialists

iglidur® materials as round material from stock or mechanically finished machined special components and special sizes in 3 to 5 days. What can we do for you?

Start video  
Video on stock bar processing

iglidur® stock bars - quickly machined to your special dimension.

 
Press report

Plastic developers and bearing specialists igus® Cologne, offers stock bars for the first time.

Maintenance-free plain bearing  
iglidur® plain bearing
7000 types off the shelf

Increase holding times, lower costs and do away with lubrication.

Special parts  
speedigus®

The alternative for injection molded parts. All iglidur® materials possible.

Other information

iglidur® J - Material data

iglidur® J - The fast- and slow-motion specialist

iglidur® J - Material data    

iglidur® W300 - Material data

iglidur® W300 - The continuous runner for maximum holding times.

iglidur® W300 - Material data    

iglidur® A180 - Material data

iglidur® A180 - Table of general properties of materials

iglidur® A180 - Material data    

iglidur® J350 - Material data

iglidur® J350 - High wear resistance in rotation

iglidur® J350 - Material data    

iglidur® A350 - Material data

iglidur® A350 - Table of general properties of materials

iglidur® A350 - Material data    

Polymer bearings applications overview

Polymere bearings application examples overview

Polymer bearings applications overview