igus® Cable glands HSK-K

material PA V0 according to UL 94
Shaped packing NBR
Protection class IP 68 – 10 bar / IP 69K
within the specified clamping range
only with optional O-Ring
Continuous operating temperature -40 °C – 100 °C
Delivery color grey RAL 7035

Order No. Part No.
grey
AG GL H MOQ    
      [mm] [mm] [mm] [mm] Piece    
Delivery time on request MAT0179492 1.209.1200.50 M12x1,5 3 8 21 15 5 £ 1.03 Add to shopping cart
Delivery time on request MAT01712319 1.209.1200.51 M12x1,5 2 8 21 15 5 £ 1.08 Add to shopping cart
Usually shipped within 15 working days MAT0179493 1.209.1600.50 M16x1,5 4 8 22 19 5 £ 1.03 Add to shopping cart
Delivery time on request MAT01712320 1.209.1600.51 M16x1,5 2 8 22 19 5 £ 1.12 Add to shopping cart
Usually shipped within 15 working days MAT01712321 1.219.1600.50 M16x1,5 5 8 25 22 5 £ 1.86 Add to shopping cart
Usually shipped within 15 working days MAT0179494 1.209.2000.50 M20x1,5 6 9 27 24 5 £ 1.47 Add to shopping cart
Usually shipped within 15 working days MAT01712322 1.209.2000.51 M20x1,5 5 9 27 24 5 £ 1.51 Add to shopping cart
Usually dispatched within 2 working days MAT0179563 1.219.2000.50 M20x1,5 10 9 28 27 5 £ 2.09 Add to shopping cart
Usually dispatched within 2 working days MAT0179495 1.209.2500.50 M25x1,5 13 11 31 33 5 £ 2.22 Add to shopping cart
Usually dispatched within 2 working days MAT01712323 1.209.2500.51 M25x1,5 9 11 31 33 5 £ 2.36 Add to shopping cart
Usually shipped within 15 working days MAT0179496 1.209.3200.50 M32x1,5 18 11 39 42 5 £ 4.45 Add to shopping cart
Usually dispatched within 2 working days MAT01712324 1.209.3200.51 M32x1,5 13 11 39 42 5 £ 4.48 Add to shopping cart
Delivery time on request MAT0179497 1.209.4000.50 M40x1,5 22 13 48 53 5 £ 15.81 Add to shopping cart
Delivery time on request MAT01712325 1.209.4000.51 M40x1,5 20 13 48 53 5 £ 16.62 Add to shopping cart
Usually shipped within 15 working days MAT0179498 1.209.5000.50 M50x1,5 32 13 49 60 5 £ 26.45 Add to shopping cart
Delivery time on request MAT01712326 1.209.5000.51 M50x1,5 25 13 49 60 5 £ 27.78 Add to shopping cart
Delivery time on request MAT0179499 1.209.6300.50 M63x1,5 37 14 49 6568 5 £ 29.67 Add to shopping cart
Delivery time on request MAT01712327 1.209.6300.51 M63x1,5 29 14 49 6568 5 £ 30.48 Add to shopping cart
More about selected part:
Quote request Quote request
myCatalog myCatalog

K-Counter nuts

material SB / PA
Continuous operating temperature -20 °C – 40 °C (SB)
-40 °C – 100 °C (PA)
Delivery color grey RAL 7035

Order No. Part No.
grey
IG H MOQ    
      [mm] [mm] Piece    
Delivery time on request MAT0179500 1.262.1200.50 M12x1,5 5 17 5 £ 0.16 Add to shopping cart
Usually shipped within 15 working days MAT0179501 1.262.1600.50 M16x1,5 5 22 5 £ 0.19 Add to shopping cart
Usually shipped within 15 working days MAT0179502 1.262.2000.50 M20x1,5 6 27 5 £ 0.34 Add to shopping cart
Usually shipped within 15 working days MAT0179503 1.262.2500.50 M25x1,5 7 36 5 £ 1.19 Add to shopping cart
Delivery time on request MAT0179504 1.262.3200.50 M32x1,5 7 41 5 £ 1.05 Add to shopping cart
Delivery time on request MAT0179505 1.262.4000.50 M40x1,5 7 50 5 £ 2.04 Add to shopping cart
Delivery time on request MAT0179506 1.262.5000.50 M50x1,5 8 60 5 £ 2.32 Add to shopping cart
Delivery time on request MAT0179507 1.262.6300.50 M63x1,5 8 75 5 £ 2.66 Add to shopping cart
More about selected part:
Quote request Quote request
myCatalog myCatalog

Cable diameters in mm


Usually dispatched within 2 working days
Usually shipped within 15 working days
Delivery time on request