My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

igus® Cable glands HSK-M

 

Material* Brass nickel-plated
Spline insert PA
Shaped packing NBR
O-Ring NBR
Protection class IP 68 – 10 bar / IP 69K
in specified clamping range
Continuous operating temperature -40 °C – 100 °C
* Material surcharge included

Order No. Part No.
grey
AG GL H MOQ    
      [mm] [mm] [mm] [mm] Piece    
 MAT0179476 1.609.1200.50 M12x1,5 3 6.5 19 14 5 Upon request 
 MAT01712328 1.609.1200.51 M12x1,5 2 6.5 19 14 5 Upon request 
 MAT0179477 1.609.1600.50 M16x1,5 4 6 21 17/19 5 Upon request 
 MAT01712329 1.609.1600.51 M16x1,5 2 6 21 17/19 5 Upon request 
 MAT01712330 1.609.1611.50 M16x1,5 5 6 22 20 5 Upon request 
 MAT0179478 1.609.2000.50 M20x1,5 6 6 23 22 5 Upon request 
 MAT01712331 1.609.2000.51 M20x1,5 5 6 23 22 5 Upon request 
 MAT0179562 1.609.2016.50 M20x1,5 10 6 24 24 5 Upon request 
 MAT0179479 1.609.2500.50 M25x1,5 13 7 26 30 5 Upon request 
 MAT01711769 1.609.2500.51 M25x1,5 9 7 26 30 5 Upon request 
 MAT0179480 1.609.3200.50 M32x1,5 18 8 31 40 5 Upon request 
 MAT01712332 1.609.3200.51 M32x1,5 13 8 31 40 5 Upon request 
 MAT0179481 1.609.4000.50 M40x1,5 22 8 37 50 5 Upon request 
 MAT01712333 1.609.4000.51 M40x1,5 20 8 37 50 5 Upon request 
 MAT0179482 1.609.5000.50 M50x1,5 32 9 37 57 5 Upon request 
 MAT01712334 1.609.5000.51 M50x1,5 25 9 37 57 5 Upon request 
 MAT0179483 1.609.6300.50 M63x1,5 37 10 38 64/68 5 Upon request 
 MAT01712335 1.609.6300.51 M63x1,5 29 10 38 64/68 5 Upon request 
More about selected part:
Product page Quote request Price list myCatalog

M-Counter nuts

 

material Brass nickel-plated

Order No. Part No.
grey
IG H MOQ    
      [mm] [mm] Piece    
 MAT0179484 1.161.1200.50 M12x1,5 2.8 15 5 Upon request 
 MAT0179485 1.161.1600.50 M16x1,5 2.8 19 5 Upon request 
 MAT0179486 1.161.2000.50 M20x1,5 3 23 5 Upon request 
 MAT0179487 1.161.2500.50 M25x1,5 3.5 29 5 Upon request 
 MAT0179488 1.161.3200.50 M32x1,5 4 36 5 Upon request 
 MAT0179489 1.161.4000.50 M40x1,5 4.5 45 5 Upon request 
 MAT0179490 1.161.5000.50 M50x1,5 5.5 55 5 Upon request 
 MAT0179491 1.161.6300.50 M63x1,5 6 70 5 Upon request 
More about selected part:
Product page Quote request Price list myCatalog
Cable diameters in mm