igus® Cable glands HSK-M-EMV

Material* Brass nickel-plated
Spline insert PA
Shaped packing NBR
O-Ring NBR
Protection class IP 68 – 10 bar / IP 69K
in specified clamping range
Continuous operating temperature -40 °C – 100 °C
* Material surcharge included

Order No. Part No.
grey
AG GL H MOQ    
      [mm] [mm] [mm] [mm] Piece    
Usually shipped within 15 working days MAT0179508 1.691.1200.50 M12x1,5 3 6.5 19 14 5 £ 9.66 Add to shopping cart
Usually shipped within 15 working days MAT01712336 1.691.1200.51 M12x1,5 2 6.5 19 14 5 £ 9.99 Add to shopping cart
Usually dispatched within 2 working days MAT0179509 1.691.1600.50 M16x1,5 5 6 22 20 5 £ 12.23 Add to shopping cart
Usually dispatched within 2 working days MAT01712337 1.691.1600.51 M16x1,5 3 6 22 20 5 £ 6.82 Add to shopping cart
Usually shipped within 15 working days MAT0179510 1.691.2000.50 M20x1,5 10 6 23 24 5 £ 14.17 Add to shopping cart
Usually dispatched within 2 working days MAT01712338 1.691.2000.51 M20x1,5 7 6 23 24 5 £ 14.34 Add to shopping cart
Usually shipped within 15 working days MAT0179511 1.691.2500.50 M25x1,5 13 7 24 30 5 £ 21.00 Add to shopping cart
Usually shipped within 15 working days MAT01712339 1.691.2500.51 M25x1,5 9 7 24 30 5 £ 20.51 Add to shopping cart
Usually shipped within 15 working days MAT0179512 1.691.3200.50 M32x1,5 18 8 31 40 5 £ 31.45 Add to shopping cart
Usually dispatched within 2 working days MAT01712340 1.691.3200.51 M32x1,5 13 8 31 40 5 £ 31.55 Add to shopping cart
Usually shipped within 15 working days MAT0179513 1.691.4000.50 M40x1,5 22 8 37 50 5 £ 50.75 Add to shopping cart
Delivery time on request MAT01712341 1.691.4000.51 M40x1,5 20 8 37 50 5 £ 51.92 Add to shopping cart
Delivery time on request MAT0179514 1.691.5000.50 M50x1,5 32 9 37 57 5 £ 92.69 Add to shopping cart
Usually shipped within 15 working days MAT01712342 1.691.5000.51 M50x1,5 25 9 37 57 5 £ 97.15 Add to shopping cart
Delivery time on request MAT0179515 1.691.6300.50 M63x1,5 37 10 38 6468 5 £ 110.47 Add to shopping cart
Delivery time on request MAT01712343 1.691.6300.51 M63x1,5 29 10 38 6468 5 £ 115.38 Add to shopping cart
More about selected part:
Quote request Quote request
myCatalog myCatalog

EMV-Counter nuts

material Brass nickel-plated

Order No. Part No.
grey
IG H S MOQ    
      [mm] [mm] [mm] Piece    
Delivery time on request MAT0179516 1.167.1200.50 M12x1,5 2.8 15 0.7 5 £ 3.25 Add to shopping cart
Usually shipped within 15 working days MAT0179517 1.167.1600.50 M16x1,5 2.8 19 0.7 5 £ 3.42 Add to shopping cart
Usually shipped within 15 working days MAT0179518 1.167.2000.50 M20x1,5 3 24 0.7 5 £ 3.60 Add to shopping cart
Usually shipped within 15 working days MAT0179519 1.167.2500.50 M25x,15 3.5 30 0.7 5 £ 4.79 Add to shopping cart
Usually shipped within 15 working days MAT0179520 1.167.3200.50 M32x1,5 4.5 36 0.7 5 £ 6.74 Add to shopping cart
Delivery time on request MAT0179521 1.167.4000.50 M40x1,5 5 46 0.7 5 £ 8.51 Add to shopping cart
Delivery time on request MAT0179522 1.167.5000.50 M50x1,5 5 60 0.7 5 £ 22.99 Add to shopping cart
Delivery time on request MAT0179523 1.167.6300.50 M63x1,5 6 70 0.7 5 £ 28.65 Add to shopping cart
More about selected part:
Quote request Quote request
myCatalog myCatalog

Cable diameters in mm


Usually dispatched within 2 working days
Usually shipped within 15 working days
Delivery time on request