My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

igus® Cable glands HSK-M-EMV

 

Material* Brass nickel-plated
Spline insert Metal coated PA
Shaped packing NBR
O-Ring NBR
Protection class IP 68 – 10 bar / IP 69K
in specified clamping range
Continuous operating temperature -40 °C – 100 °C
* Material surcharge included

Order no. Part No.
grey
AG GL H Packaging unit Individual price
      [mm] [mm] [mm] [mm] Piece Packaging
unit
 MAT0179524 1.631.1200.50 M12x1,5 3 6.5 25 14 5 Upon request 
 MAT0179525 1.631.1600.50 M16x1,5 5 6 32 20 5 Upon request 
 MAT0179526 1.631.2000.50 M20x1,5 10 6 33 24 5 Upon request 
 MAT0179527 1.631.2500.50 M25x1,5 13 7 39 30 5 Upon request 
 MAT0179528 1.631.3200.50 M32x1,5 18 8 45 40 5 Upon request 
 MAT0179529 1.631.4000.50 M40x1,5 24 8 51 50 5 Upon request 
 MAT0179530 1.631.5000.50 M50x1,5 32 9 57.5 57 5 Upon request 
 MAT0179531 1.631.6300.50 M63x1,5 37 10 52 64/68 5 Upon request 
More about selected part:
Product page Quote request Price list myCatalog

EMV-Counter nuts

 

material Brass nickel-plated

Order no. Part No.
grey
IG H S Packaging unit Individual price  
      [mm] [mm] [mm] Piece Packaging
unit
 
 MAT0179516 1.167.1200.50 M12x1,5 2.8 15 0.7 5 Upon request 
 MAT0179517 1.167.1600.50 M16x1,5 2.8 19 0.7 5 Upon request 
 MAT0179518 1.167.2000.50 M20x1,5 3 24 0.7 5 Upon request 
 MAT0179519 1.167.2500.50 M25x,15 3.5 30 0.7 5 Upon request 
 MAT0179520 1.167.3200.50 M32x1,5 4.5 36 0.7 5 Upon request 
 MAT0179521 1.167.4000.50 M40x1,5 5 46 0.7 5 Upon request 
 MAT0179522 1.167.5000.50 M50x1,5 5 60 0.7 5 Upon request 
 MAT0179523 1.167.6300.50 M63x1,5 6 70 0.7 5 Upon request 
More about selected part:
Product page Quote request Price list myCatalog
Cable diameters in mm