My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Injection moulding for customised parts according to your specifications

igus® is an expert in the area of injection moulding technology and combines it with its wear-resistant and maintenance-free iglidur® high-performance polymers. This means that a special material is selected for your components or prototype that is exactly matched to the conditions of your application. For example, resistant to chemicals and extreme temperatures, hygienic, impervious to dirt and dust.  

All igus® manufacturing methods at a glance

Special bearings
overview page

Customised bearings made of iglidur® high-performance polymers  

Find out everything about special bearings from igus®.

Special bearings
made of bar stock

Bar stock made of iglidur® high-performance polymers  

Best suited for quantities of: 1 to 500

Special parts
3D-printed

igus filament  

Best suited for quantities of: 1 to 1000

Injection moulding
with aluminium
or plastic mould

Injection mould made of high-performance polymers  

Best suited for quantities of: 1 to 500

Your tailor-made iglidur® component in only three steps!

3D printing upload  
1. Submit an enquiry

Fill in the form with some basic information.
 
Fill in here!

Manufacturing with the injection-moulding method  
2. We injection-mould your components according to your specifications

The production process at igus® starts as soon as your order is received.

Injection moulding product delivery  
3. You receive your finished product

We make everything ready to ship and deliver your desired component as quickly as possible.

igus® materials for injection moulding  
The right material for your project!

We offer you more than 50 tribologically optimised materials for innumerable applications
in which wear-resistance is a necessity. Irrespective of whether your application is exposed
to high temperatures, contact with media or wear-intensive conditions – igus® almost always
offers a solution.

igus special parts sample box  
Free sample box

The box contains samples and all the important information regarding individual, i.e. customised, components.

igus® materials for injection moulding  
Advantages of iglidur® materials

Each of our specially developed high-performance polymers possesses unique properties.

igus plain bearings  
igus® online shop

Here, you can find all standard parts and information on the numerous iglidur® materials.

igus configurator  
Online tools

With the free online tools, you can calculate the service life of our products or configure them.  

Examples of offers to our customers

Manufactured with injection moulding: highest convenience and safety in knee joint prostheses

Only materials and components that can be relied upon are used for prostheses. Especially for leg prostheses, it is important that the user can trust his prosthesis when he is running and standing with it. Therefore, Otto Bock SE & Co. KGaA, the world market leader in technical orthopaedics, has been relying on iglidur plain bearings made of high-performance polymers for more than 20 years.  

Produced with injection moulding: bearings that compensate tolerances, in heavy-duty agricultural equipment construction

In the case of the agricultural machine construction industry, hay rakes are subjected to continuous stress in rough conditions. No problem for igus® special parts, however: not only are they particularly wear-resistant, they are also maintenance-free and reduce assembly costs.

Printed in 3D: maintenance-free gripper for the packaging industry

Fast availability at a low price and use under hygienic conditions were important prerequisites for this 3D-printed gripper. It is used to package cosmetic products and has the special advantage of working without additional lubrication, therefore fulfilling hygienic requirements.

Made of bar stock: special bearings for highest precision in ophthalmology

iglidur® bar stock is used to manufacture a microscope arm for eye examinations. The reason: it can be machined to produce customised plain bearings down to sizes measured in μm to ensure the necessary precision for examinations.

Printed in 3D: customised plain bearing ready for collection within hours

What do you do when an important replacement part for an exhibit suddenly goes missing on the way to the trade fair? The response of the Berlin-based company Blackcam, a manufacturer of camera motion systems, is to turn to the igus 3D printing service.

Made of bar stock: individual iglidur® component for melting probe

The "IceMole" is a melting probe, with which the polar regions, glaciers and as a long-term objective extraterrestrial regions are to be explored. For storing the ice screw, a component was needed that is water- and dirt-resistant and  thermally insulated. Therefore, a bearing is used that was made of iglidur® A180 bar stock.