My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® E DC motors

Simply rotate

Simple linear motions can be implemented by DC motors. The motor can be rotated by a battery or a simple power supply unit. The change of pole of the voltage ("+" and "-" pole) enables simple directional changes.

Simple DC motor

Operating voltage 12 - 24 VDC

Direct battery operation possible

Small & quiet

Torques of 0.1 - 1.8 Nm

Rotation speeds of 22 - 440 rpm

Linear speeds of 0.55 mm to 300 mm/s


Application areas:Simple, slow format adjustments or sensor/camera travels

 
 
 
Dimensions [mm]

  DC motor
Length* ca. 75-82
Diameter ca. 37
Shaft Ø 6
Shaft length 21

 
 

drylin® E data sheet - DC motors

Part No.:
Order number [Nm]    
 MOT-AE-B-024-001-037-F-A-AAAA 0.1 Upon request 
 MOT-AE-B-024-003-037-F-A-AAAA 0.3 Upon request 
 MOT-AE-B-024-007-037-F-A-AAAA 0.7 Upon request 
 MOT-AE-B-024-005-036-F-A-AAAA 0.5 Upon request 
 MOT-AE-B-024-015-037-F-A-AAAA 1.5 Upon request 
 MOT-AE-B-024-010-042-F-A-AAAA 1 Upon request 
 MOT-AE-B-024-018-042-F-A-AAAA 1.8 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Part No.:
Bestellnummer
 MOT-DC-22-F-A-D Upon request 
 MOT-DC-22-F-A-E Upon request 
 MOT-DC-22-F-A-J Upon request 
 MOT-AE-B-024-018-042-F-A-AAAA Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
D3 Motor control  
drylin® E motor control system D3
Motor control system for all igus® DC motors

Simple automation directly at the control system without software and PC. Operation with limit switch or via power consumption of the motor. Left/right operation and speed control directly on the housing. Option for external switches/joysticks. Various modes of operation, tip operation and continuous operation. Various adjustable acceleration ramps. Power supply via 24 V / 2.5 A.