My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

Motor control system D3 dryve, for all igus® DC motors

  • Simple automation directly at the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, tip operation and continuous operation
  • Various adjustable acceleration ramps
  • Power supply via 24 V / 2.5 A

D3 Motor Contol Unit  
Downloads:
Product range:
Part No.:
Accessories: Top hat rail adapter
Order number    
 AK-DCCON-D3-0001 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Accessories: Initiator kits
Order number    
 MAT9043716 12.96 USD 
 INI-AB-I-025-B-AA Upon request 
 INI-AC-F-025-I-AA Upon request 
More about selected part:
myCatalog

DC motors - Simply rotate

Low-cost-DC motors

DC motors - Simply rotate    
Visit our YouTube channel for instructions and more information on dryve control:

igus® learning on YouTube