My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Line gantries

Line gantry  
The modular system of the drylin® gantry series ensures smooth, lubricant-free gliding.

The mechanical engineering sector and its suppliers face major global challenges. Competition is intensifying further, price pressures are increasing, as is the demand for local production. We offer affordable complete systems that automate tasks in order to produce faster and more effectively.

With a line gantry, applications that act vertically to the working plane can be implemented.
 
Application examples are:

Pick & Place

Labelling and marking applications

Sorting systems

Identification in microelectronics and medical technology


Benefits:

Simple construction

Initiator mounting via T-slot on the entire length of the profile

Finished modular system with cantilever axis

Everything from a single source


When to use igus® line gantries:

With loads up to 2.5 [kg]

With precision requirements up to 0.2 [mm]

With speeds up to max. 1 [m/s]

Line gantry details

 

Installation instructions line gantry

 

Assembly instructions / proximity switch kits

 

Please request your custom gantry from us using the form shown below, or take advantage of our telephone-based consulting.

Requirements information

Quantity/lot size One-off application Series of applications
New constructions Technical improvements Reduction of costs

application data

Coordination of the centre of mass
at the locating axis
Stroke length
sy: mm X-axis: mm Load capacity: kg
sz: mm Y-axis: mm Additional pusher forces: N
sx: mm Z-axis: mm Acceleration: m/s²
Running performance: km Duty cycle: % Speed: m/s
System design
Single axis (X) Twin axis(XX) Flat gantry (XXY) Line gantry (XZ) Room gantry (XXYZ)
Installation position
horizontal Vertical lateral inverse
Required accuracy
(at the load point) mm
Ambitient temperaturer °C
Humidity: Yes No
Preferred igus® linear system:

Motor technology and drylin® E accessories

Motor technology: Stepper motor DC_Motor
Design: stranded wire Connector Encoder Encoder & Brake
Connection cable: No 3 meters 5 meters 10 meters
Connector design: Straight Angled
Limit and reference switches: No NC / Opener NO / Closer Quantity: St.
Customer motor
Producer: Type-No.

e-chains®

e-chains®: Yes No
Additional cables: Yes No (per ex. pneumatic / electric)

More information:

sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send
Do you need additional help selecting the right size of the unit?

Application examples

You can find gantry applications here

drylin® line gantry for pick & place applications

 

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h