My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® E spindle motors

Spindle motors  

3 stepper motor installation sizes with 0.1 to 2 Nm holding torque

7 lead screw types with pitches from 0.8 mm to 50 mm

Maximum precision by centering the lead screw with a H7/h7 motor/lead screw fit

Matching threaded nuts in drylin® range

Spindle assembly possible on both sides

Space saving, flexible usage

Available in ready to connect configuration with drylin® SAWC and SLN linear units


Typical applications for spindle motorsMedical devices, mechanical and lab engineering

 

Spindle motors data sheet

Part No.:
Technical data
Bestellnummer Schrittmotorgröße Flanschmaß
[mm]
Haltemoment
[Nm]
Wellenbelastung
axial [N]
Encoder   
 MOT-ST-42-L-A-B - - - - - Upon request 
 MOT-ST-28-L-A-B - - - - - Upon request 
 MOT-ST-56-L-C-B - - - - - Upon request 
 MOT-ST-42-L-C-B - - - - - Upon request 
 MOT-ST-28-L-C-B - - - - - Upon request 
 MOT-ST-28-L-A-A NEMA11 28 - 50 - Upon request 
 MOT-ST-42-L-A-A NEMA17 42 - 100 - Upon request 
 MOT-ST-56-L-A-A NEMA23 56 - 500 - Upon request 
 MOT-ST-28-L-C-A NEMA11 28 - 50 X Upon request 
 MOT-ST-42-L-C-A NEMA17 42 - 100 X Upon request 
 MOT-ST-56-L-C-A NEMA23 56 - 500 X Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Spindle motors dimensions  
Lead screw with dual lead screw shaft ends, matching for drylin® E lead screw motors

Directions for installation: Lead screw is joined with a metric thread and must be secured with an adhesive joint. When requested from the factory, please order using the following assembly number:
Front-sided assembly: MONT004F000 (flanged side)
Back-sided assembly: MONT004B000

Technical data
Order number For motor size Spindle type
[N]
Spindle Ø Pitch
[mm]
max. length
[mm]
   
 PTGSG-MOT-08X1,5-R-XXX-ES - - - - - Upon request 
 PTGSG-MOT-10X2-R-XXX-ES - - - - - Upon request 
 PTGSG-MOT-12X3-R-XXX-ES - - - - - Upon request 
 PTGSG-MOT-12X6P3-R-XXX-ES - - - - - Upon request 
 DST-LS-MOT-6.35X2.54-R-ES NEMA11 dryspin technology 6.35 2,54 300 Upon request 
 DST-LS-MOT-6.35X25.4-R-ES NEMA11 dryspin technology 6.35 25,4 300 Upon request 
 DST-LS-MOT-10X12-R-ES NEMA17 & NEMA23 dryspin technology 10 12 500 Upon request 
 DST-LS-MOT-10X25-R-ES NEMA17 & NEMA23 dryspin technology 10 25 500 Upon request 
 DST-LS-MOT-10X50-R-ES NEMA17 & NEMA23 dryspin technology 10 50 500 Upon request 
 PTGSG-MOT-05X5-R-ES NEMA11 High helix thread 5 5 250 Upon request 
 PTGSG-MOT-M5X0.8-R-ES NEMA11 Metric thread 5 0.8 250 Upon request 
 PTGSG-MOT-06.35X12.7-R-ES NEMA11 High helix thread 6.35 12,7 300 Upon request 
 PTGSG-MOT-08X1.5-R-ES NEMA17 & 23 trapezoidal thread 8 1.5 300 Upon request 
 PTGSG-MOT-08X15-R-ES NEMA17 & 23 High helix thread 8 15 300 Upon request 
 PTGSG-MOT-10X2-R-ES NEMA17 & 23 trapezoidal thread 10 2 500 Upon request 
 PTGSG-MOT-10X12-R-ES NEMA17 & 23 High helix thread 10 12 500 Upon request 
 PTGSG-MOT-10X50-R-ES NEMA17 & 23 High helix thread 10 50 500 Upon request 
 PTGSG-MOT-12X3-R-ES NEMA17 & 23 trapezoidal thread 12 3 500 Upon request 
 PTGSG-MOT-12X25-R-ES NEMA17 & 23 High helix thread 12 25 500 Upon request 
 PTGSG-MOT-12X6P3-R-ES NEMA17 & 23 trapezoidal thread 12 - 500 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog