My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® E - gearbox for stepper motors

Gearbox for stepper motors  

Planetary gears for igus® stepper motors NEMA 23, 23XL & 34

Increased motor torque

Increased brake holding torque

2 installation sizes

Reduction gearing of 3 & 5 available


Typical applications:Packaging technology, general mechanical engineering, inspection technology/ camera travel

Gearbox dimensions  
 
 

drylin® E data sheet - Gearbox for stepper motors

Part No.:
Technical data - Gearbox for stepper motors
Ordering number Motor size Reduction gearing B1 B2 D1 D2 D3 L1 L2 L3      
 GEA-60-3-60-ST-063 NEMA23 3 60 36.7 14 40 M5 35 71 3 Upon request 
 GEA-60-3-60-ST-080 NEMA23XL 3 60 36.7 14 40 M5 35 71 3 Upon request 
 GEA-60-3-90-ST-140 NEMA34 3 90 36.7 14 40 M5 35 86 3 Upon request 
 GEA-60-5-60-ST-063 NEMA23 5 60 36.7 14 40 M5 35 71 3 Upon request 
 GEA-60-5-60-ST-080 NEMA23XL 5 60 36.7 14 40 M5 35 71 3 Upon request 
 GEA-60-5-90-ST-140 NEMA34 5 90 36.7 14 40 M5 35 86 3 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog