e-tract cable retraction system

E-mobility made easy. For a tidy charging station.

e-tract is a solution for automatically rewinding a cable. This prevents hazards and cable damage due to improper winding or obstructing cables. The e-tract is used in applications where a mobile terminal device is connected to a cable that was previously rolled up by hand. Multiple deflection means that long extension lengths can be achieved in limited installation space. The slip ring is eliminated completely.

Typical application areas: 
Control panels, tools on assembly lines and work tables, and charging stations
Send an e-tract query now

NEW: e-tract 2.1

e-tract cable retraction system

Much slimmer and more compact

The next step in the evolution of the e-tract, the solution for automatic cable retraction – ideal for electric car charging stations. The new version is now even slimmer and more compact and offers a better ratio of extension to total cable length in the system. A wallbox (11kW) is integrated into the system.
Tech up

Tech up

  • Slimmer/more compact design
  • Full charging power, even when the cable is rolled up
  • Integrated linear snap mechanism
  • Cable extension at a height of about 1.2 metres
Cost down

Cost down

  • Less cable length required for the same extension length
Proof

Proof

  • Mechanically tested in climate chambers with temperatures down to -25°C, and electrically tested with integrated charging electronics
Sustainability

Sustainability

  • Use of recycled or recyclable raw materials
  • Supports e-mobility
  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer. You will receive a voucher.

Description of the e-tract 2.1 interior

1) Charging port
2) Roller cage
3) Pulley system
4) Locking mechanism 5) Rotating base

e-tract cable retraction system

Technical improvements in the e-tract 2.1

Less space required thanks its innovative design. The new roller cages make the e-tract 2.1 approx. 25% smaller than its predecessor.
  • Reduces the required cable length and installation space while maintaining extension length
  • Openable crossbars prevent the cable from coming off or tangling and allow the charging cable to be installed and replaced quickly and easily
  • Integrated wallbox (11kW)

e-tract 2.0

Video: e-tract. Click here to view the product in an interactive model.
Design Award 2023
  • Compact wallbox integrated
  • Can be manufactured from recycled plastic
  • Protected and visually tidy
  • Rotating base
Tech up

Tech up

  • Neatly rolled up cable
  • Visually tidier
  • Protected from wind and weather
  • Can be combined with all commercially available wallbox systems
  • Cable-friendly plastic rollers
  • Defined bend radius protects the cables
Cost down

Cost down

  • Protection against cable theft (when retracted)
  • Longer service life thanks to protection from weathering
Proof

Proof

  • Test setup in the igus laboratory
Sustainability

Sustainability

  • Use of recycled or recyclable raw materials
  • Supports e-mobility

Advantages of e-tract

e-tract
No clutter
e-tract
No obstacle
e-tract
No dirt
e-tract
No theft

Before

Without e-tract Without e-tract, the cable is exposed to the weather.

After

e-tract with e-car With e-tract, the cable is neatly rolled and protected.

You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

Chainge program for energy chains Have energy chains recycled instead of throwing them away.

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH