| energy chains Series | System | Averaging of the corrected sound pressure levels | Test method |
|---|---|---|---|
| igus® Series E3.22 | E3 | ≈ 38 dB(A) | unsupported 5.9 ft/sec. |
| igus® Series E6.52 | E6 | ≈ 46 dB(A) | unsupported 6.6 ft/sec. |
| igus® Series 221 | E4/101 | ≈ 46 dB(A) | unsupported 4.9 ft/sec. |
| igus® Series 255 | E2 medium | ≈ 53 dB(A) | unsupported 4.9 ft/sec. |
| igus® Series E-Band | E-Band | ≈ 59 dB(A) | unsupported 4.9 ft/sec. |
| igus® Series 280 | E4/00 | ≈ 64 dB(A) | unsupported 6.6 ft/sec. |
| igus® Series 381 | E4/101 | ≈ 66 dB(A) | gliding 9.8 ft/sec. |
| Chain 1 Third-party product | ≈ 77 dB(A) | unsupported 9.8 ft/sec. | |
| Chain 2 Third-party product | ≈ 68 dB(A) | unsupported 6.6 ft/sec. | |
| Chain 3 Third-party product | ≈ 73 dB(A) | unsupported 6.6 ft/sec. |