My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

"e-spool®" - applications

Guide many different cables in confined spaces. e-spool® uniquely combines two different energy supply systems: A standard e-chain® is guided by one roller and provides anytime the exactly correct length and tension of the energy supply system by the use of an integrated retaining spring. In the home position, the e-chain® is completely rolled up to save space. The twisterband connects the roller to the shaft block, which is used as the interface to the permanently installed cables.
Potential applications

Telescope applications

Light/stage technology

Space-saving alternative to Zig-Zag applications

 
Overview of e-spool® applications

Stage technology

The Congress and cultural centre in Toruń inspired by its organic language of the architecture.

Stage technology    

Stage technology

Functional design of a stage system for an opera house – with main stage and mobile stage:

Stage technology    

Bale press

Machines which press material into bales areused in many branches.

Bale press    

Automation

Special machine tool engineering with the focus on reinforcing steel processing: A new system has been developed for a new finished part system, which produces steel baskets in batch size 1 fully automatic.

Automation    

Additive manufacturing

The challenge: Cable and hose management for a laser-controlled system.

Additive manufacturing    

Spool collector system

The roll-up energy chain system in a spool collector system

Spool collector system    

Handling unit

Space-saving solution for a secure vertical movement.

Handling unit    

Awning illumination

There are twelve awnings in this application that can be individually controlled and separately travelled – equipped with LED technology

Awning illumination    
More applications from different sectors can be found here.