Rotating motion in a bucket-wheel excavator with igus® e-chain system®

Severoceske doly a.s., Bilina

Industry: Mining industry

e-chain®: 600.35.300/4650.0

Travel: 10 m

Speed: 0.1 m/s

Acceleration: 0.5 m/s²


Bucket-wheel excavator PV2400. The e-chain® is located in the area of the rotating assembly.

Mining industry

More on applied products here

Further interesting applications from extremely diverse areas can be found here.