My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Small and low-vibration

Temporary display

Visible for approx. only one minute are these pictures, which are ”printed“ with UV light on a light-sensitive screen. To do so, the image-setter moves over the 1.70 x 1.15 m large picture. The energy supply and control of the image-setter are silently taken over by an easy chain® Z14 in vertical motion and an extremely low-vibration E6 e-chain® in horizontal motion. Through the use of igus® e-chains®, the installation space required for the energy supply system was reduced by one-third.


Operation Schoener LTD, Hannes Koch,
London, UK

Temporary display
Temporary display

More on applied products here

More applications from different sectors

To vector award