The igus® e-spool® cable reel system safely guides many different cables in a confined space.The e-spool® cable reel uniquely combines two different energy supply systems: one standard energy chain is guided by a roller, providing the correct length and tension of the energy supply system through an integrated spring. In the home position, the energy chain is completely rolled up to save space. The twisterband connects the roller with the shaft end block, serving as an interface to the supply side cables.
Interruption-free panel feed. The alternative to the cable reel.
Extension length: 5-15m
Pulling out a cable by hand
Travel length: 5m | Drum: 300mm | Cable length 3.3-8.3m
Variable use, with higher retraction force
Travel length: 4-14m | Drum: 600-850mm | Cable length 8.6-19.9m
Motor driven, for long extension
Travel length: 25m | Drum: upon request | Cable length: upon request
Please contact us if you have outdoor applications or your e-spool® cable reel will be operated overhead in a public area (spectator stands, stages, etc.) as the e-spool system may have to be specially secured.
e-spool is used in telescopic winding systems. Special features of the e-spool: space-saving and durable.
Cable reeling drums are typically found in the grid section of the theatre / Auditorium, Floor mounted then using a bespoke roller system and guide hole through the grid floor, the cable management system is then connected to the ladder truss / Bridge.
Our e-spool® uses our twisterband which is fixed on the side of the cable drum, acting as a secondary cable management system. The twisterband offers great rotation movement in very small spaces so, the e-spool can be used in a confined area as well as offering a hardwired maintenance free cable management system.
Monday to Friday from 8am - 8pm.
24h