e-chain® heavy-duty series

For very high fill weights in long travels

The E4/4HD system was designed for the most demanding tasks. The E4/4HD provides the required strength for long travels with high fill weights, heavy pollution or high humidity.
 

Sturdy side panels for very high fill weights and long travels

The sturdy undercut design provides extremely high torsional rigidity

A longer service life is enabled by the particularly large glide surfaces.

Ideal for heavy duty applications

Series 4040HD

Inner height hi: 56 mm
Inner widths Bi: 50 – 600 mm
Bend radii R: 135 – 400 mm
Pitch: 91 mm

Series 5050HD

Inner height hi: 80 mm
Inner widths Bi: 50 – 600 mm
Bend radii R: 150 – 500 mm
Pitch: 91 mm