My contact person

igus®

Caswell Road

Northampton, NN4 7PW

Fon 01604 677240

Fax 01604 677242

igus® machine elements for car washing plants

Components made from high-performance polymers for modern car washing plants

Resistant to corrosion, maintenance-free, low-priced

igus® maintenance and lubricant-free, corrosion-resistant machine elements made from high-performance polymer energy chains, flexible cables and plain bearings - will help to increase the service life of your plant while also reducing the costs, therefore meeting the constantly increasing requirements for modern washing plants.
 
Our solutions provide you with a host of benefits, such as:

No maintenance and corrosion-resistance

Resistance to dirt and water

Media resistance

Low weight

Vibration-dampening

Delivery in 24h*

Tested quality

Configure online andpredictable

Current News 2015 for washing plants

...resistant in Ø25 ...

Extreme resistance combined with flexibility and resiliencemarks the new stainless steel drylin® W linearguide system in installation size 25.

...resistant in Ø25 ...    

… longer service life also in INCH

With up to 8 times longer service life on steel shaftsfilms, the liners made of the dry-tech® material iglidur®E7 are remarkable in practical use.

… longer service life also in INCH    

Combine more … in the thread area

drylin® lead screw nuts in 5 materials

Combine more … in the thread area    

... a feed rate of up to 100 mm ...

Efficiency, a long life and quiet running distinguish the dryspin® high helix thread technology.

... a feed rate of up to 100 mm ...    

... chainflex® M ... CAN Bus + Profinet cables...

For flexing applications Without influence of oil Preferably indoor applications

... chainflex® M ... CAN Bus + Profinet cables...    

36-month guarantee … for chainflex®

With our unique igus® guarantee for ALL chainflex® cables we are providing predictable security for 36 full months

36-month guarantee … for chainflex®    

Products for use in washing plants

Here you can see several particularly well-suited products. We will gladly assist you with the configuration of your specific application - contact us!

Flange housing bearing

igubal® flange bearings with 2 and 4 mounting holes.

Flange housing bearing    

igubal® pillow block bearing

Dimensional series E/K in metric and inch dimensions

igubal® pillow block bearing    

igubal® spherical bearing

Dimensional series E/K, double joints and special parts

igubal® spherical bearing    

Rod ends

Rod ends, angled joints, in-line ball and socket joints and accessories.

Rod ends    

Clevis joints

With spring loaded pins and circlips

Clevis joints    

iglidur® product overview

iglidur: Large range of Bushing & Accessories from igus®

iglidur® product overview    

Bar stock made of technical plastic: iglidur® units

Bar stock made of engineering plastics - iglidur® in one piece for the free designing of your application.

Bar stock made of technical plastic: iglidur® units    

drylin® T

Linear guide systems: corrosion-free, wear-resistant, low coefficient of friction.

drylin® T    

drylin® N low profile guide systems

drylin® N low profile guide systems offer you low profiles in various widths.

drylin® N low profile guide systems    

drylin® W

Linear guide kit: Lubricant-free, simple installation, 12 rail profiles to choose from.

drylin® W    

xiros® plastic ball bearing

xiros® plastic ball bearing - maintenance- and lubricant-free, suitable for extreme environments

xiros® plastic ball bearing    

E4.1 overview

ONE e-chain® series for almost any application

E4.1 overview    

readycable®

readycable® - harnessed drive cables specifically for use in energy chains.

readycable®    

readychains® - Ready-Made e-chain systems®

Ready assembled energy chain systems with all components ... ready to install!

readychains® - Ready-Made e-chain systems®    

chainflex cables - product overview

Inform, select and order online.

chainflex cables - product overview    

Application examples

Use of igus® high-performance machine elements in a washing plant

 

Energy chains and plain bearings in washing plants - including "the making of"

 

Truck washing bay

This washing system is installed under the open sky in Brazil.

Truck washing bay    

Safety door adjustment

In this safety door adjustment application in a washing plant, a drylin® W linear guide with integrated rollers was chosen.

Safety door adjustment    

Consulting

I would be happy to answer your questions personally

Photo
Matt Hunting

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h