System availability has never been as affordable as it is today | i.Sense EC.W

New low-cost service life sensor allows cost-effective real-time condition monitoring with integrated potential output for direct machine connection for gliding e-chain systems.

A low cost service life: i.Sense EC.W More system availability at a cost-effective price: The new i.Sense EC.W service sensor
The new i.Sense EC.W sensor makes more system availability even more cost-effective than before. Due to the direct connection of the PLC machine control via potential-free contacts, real-time status monitoring for your gliding energy supply systems is possible from EUR 248.00 (in Germany). 

For this purpose, the service life sensor is installed on one of the last crossbars on the fixed end side and records the current condition of the chain side parts with sensor technology from the in-house igus 3D printing; either directly for the PLC system control or via optional i.Cee module for comprehensive monitoring systems. This means that i.Sense EC.W makes it easier to avoid downtime and increase system availability. 

Part number: IS.EC.W.FIX.E4.XX.BETA 
Order directly from the online shop

Tech up

Tech up

  • Cable-based condition monitoring for gliding e-chain® applications
  • Direct connection via potential-free contacts to the plant control system (PLC)
  • Suitable for harsh, dark, or dirty environments
  • In many cases, no additional cable routing in the e-chain® is necessary
  • Comprehensive connectivity for integration into predictive maintenance concept with i.Cee
Cost down

Cost down

  • 80% cost reduction with a direct connection to the plant control system
  • Maintenance cost reduction thanks to predictive maintenance recommendations
  • Avoidance of unplanned downtime thanks to condition-based alarm messages
Proof

Proof

  • If there is a direct connection to the PLC customer control system, the switch cabinet module can be eliminated
  • Ongoing test series in the industry's largest test laboratory for dynamic power transmission systems
Sustainability

Sustainability

  • Minimal material requirements for the integrated sensor
  • Condition-based maintenance avoids unnecessary or premature chain replacement

IoT expert Richard Habering explains the use and benefits of the new low-cost i.Sense EC.W service life sensor.

Intelligent condition monitoring implemented successfully

i.Sense from smart plastics in practice


Wastewater treatment plants and wastewater operations |
Port and container cranes
Conveyor and bulk handling


 

"Less effort, greater availability"

i.Sense EC.P in use "Less maintenance effort, greater availability, the capability of guiding all different cables and hoses in a single system, intelligent i.Sense condition monitoring … I would definitely choose the intelligent igus energy chains again!"

Dipl.-Ing. Fabian Wilhelm, Project Manager for AOS Stade GmbH

Customer applications worldwide

i.Sense EC.P examples in the overview Whether in international automotive production, the global crane industry or regional wastewater plants: i.Sense systems are successfully used and maintenance costs are saved and machine downtime prevented.

To the application overview

When do I need a smart service life sensor like the i.Sense EC.W?

Condition monitoring instead of production downtime

When regular maintenance work requires complete production shutdown ...
Condition monitoring system for very small deviations

When motion anomalies cannot be detected by humans in time ... 
Condition monitoring for continuous monitoring

If plants or machines need to be monitored frequently or continuously ...
Condition monitoring for hard-to-reach areas

If energy supply system travels are difficult to access or view ... 
Condition monitoring for security areas

If maintenance work poses a health or safety risk ...
Condition monitoring for reducing costs

If maintenance costs are to be reduced and service life extended ...

Installation format of i.Sense EC.W

Lifelong condition monitoring

EC.W LoRa Solar separator with solar power supply

No more battery changes. The sliding feeder's abrasion condition is communicated with the LoRa radio transmission standard to i.Cee:box or i.Cee:plus.
Energy is supplied from the solar panel.  Graduated percentage service life information is provided across four sensor layers.
 
More about the EC.W LoRa solar sensor
In open environments, the EC.W solar sensor is a good choice.

Integration into your network environment

Since the new EC.W sensor is part of the smart plastics i.Sense condition monitoring system, all of its data can also be evaluated in the i.Cee control cabinet module. These data can then be used to digitally control the system's alarm and escalation management. 

The i.Cee module can be integrated into predictive maintenance concepts in a number of ways, from preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which immediately reports any unforeseen change via various mobile channels. All information is collated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.


General smart plastics overview

Insight into the entire igus Industry 4.0 product portfolio


Table of contents for this free brochure:
  • Condition monitoring (i.Sense)
  • Condition monitoring systems
  • Advantages of condition monitoring systems
  • Condition monitoring application examples
  • Predictive maintenance (i.Cee)
  • Systems for predictive maintenance
  • Advantages of predictive maintenance systems
  • Application examples for predictive maintenance
  • Data flow in modern smart factory concepts

Information ...

News catalogue: 2022 smart plastics news Read everything about 2022 smart plastics news again in a compact PDF format.
News catalogue PDF

... Try it ...

smart 3D data Free 3D data, operating instructions, and much more in our smart plastics service area
3D data

... Realise

Buy smart plastics news in the igus online shop Order ready-to-install smart plastics directly in the igus online shop
Online shop

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH