My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240
drylin® lead screw units News for HMI 2015  
Productfinder

Find the right drylin® lead screw module and calculate its service life quickly.

Configurator  
Configurator

Configurator for leadscrew nuts and -spindles for special dimensions.

3D CAD  
Technical data

Find out the technical information on lubrication-free drylin® lead screw modules here.

drylin® lead screw drives

Lubrication-free, low noise, dirt-resistant, corrosion-free

drylin shop  

drylin® lead screw technology is based on the principle of lubrication-free linear systems. The combination of stainless steel or hard-anodised aluminium thread, and a plastic nut made of high performance polymer, allowing lubrication-free use of igus® lead screw technology. drylin® lead screw technology can be adapted to individual requirements and can therefore be used for a large number of different applications. Use our lubrication-free lead screw technology and save up to 40% of your costs.

dryspin® threaded nuts in 5 materials from stock

Lubrication and maintenance-free drylin® lead screw nuts made of iglidur® Material. In trapezoidal and high helix thread, cylindrical design and flange options from stock.

dryspin® SF  
dryspin® technology for high helix threads

Optimised flank angle, quiet and vibration-free operation and long service life thanks to asymmetry

Zero backlash  
High helix threads


Cylindrical high helix nuts without dryspin® technology

Lead screw nuts  
Self-locking trapezoidal thread

Trapezoidal lead screw nuts, right-hand thread, cylindrical/with flange, from iglidur® J, J350, W300 and A180

Miniature nuts  
Self-locking metric thread

Miniature lead screw nuts, right-hand thread, from iglidur® J – lowest wear in dry operation

Nut in flange housing  
Special designs

Spherical lead screw nuts in spherical ball, in bearing housing

Lead screw nut housing  
accessory

A retainer can be used for various thread geometry - nearly infinite combination possibilities

Shop  
Application
examples

Be inspired by our lead screw unit application examples.

3D-CAD  
3D-CAD

Faster and simpler designing with file formats for various systems.

News 2017  
News 2017

Huge range of lead screw units … expanded again … service life up to 5 times longer and much, much more …