drylin® - trapezoidal lead screws made from aluminum, coated

  • Thread: right- or left-hand
  • Material: Aluminium, coated
  • Length and machining according to customer drawing
  • The tensile/compressive strength of the lead screw material
    EN AW6060 is 160 MPa per mm² (elongation limit 0.2 mm)

 

L = Length
TR = thread outer diameter
m = pitch


Lead-free - According to (RoHS) 2002/95/EG

Trapezoidal threaded spindle made of aluminium, coated

Dimensions [mm]

Part No. Thread Thread
direction
Material TR Pitch
m
Max. length L
[mm]
   
Usually shipped within 15 working days PTGSG-10X2-01-R-AL TR10X2 right aluminium 10 2 1000 121.51 GBP Add to shopping cart
Usually shipped within 15 working days PTGSG-12X3-01-R-AL TR12X3 right aluminium 12 3 1000 105.43 GBP Add to shopping cart
Usually shipped within 15 working days PTGSG-16X4-01-R-AL TR16X4 right aluminium 16 4 1000 105.71 GBP Add to shopping cart
Usually shipped within 4 weeks PTGSG-18X4-01-R-AL TR18X4 right aluminium 18 4 2000 105.71 GBP Add to shopping cart
Usually shipped within 15 working days PTGSG-20X4-01-R-AL TR20X4 right aluminium 20 4 2000 151.89 GBP Add to shopping cart
Usually shipped within 15 working days PTGSG-10X2-01-L-AL TR10X2 left aluminium 10 2 1000 145.82 GBP Add to shopping cart
Usually shipped within 15 working days PTGSG-12X3-01-L-AL TR12X3 left aluminium 12 3 1000 Upon request Add to shopping cart
Usually shipped within 15 working days PTGSG-16X4-01-L-AL TR16X4 left aluminium 16 4 1000 126.86 GBP Add to shopping cart
Usually shipped within 4 weeks PTGSG-18X4-01-L-AL TR18X4 left aluminium 18 4 2000 130.45 GBP Add to shopping cart
Usually shipped within 15 working days PTGSG-20X4-01-L-AL TR20X4 left aluminium 20 4 2000 182.27 GBP Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Matching lead screw nuts:


Bearing blocks:



Usually shipped within 15 working days
Usually shipped within 4 weeks