drylin® - Trapezoidal threaded spindle with pin

  • Thread: right- or left-hand
  • Available materials: C15 steel / rust-proof steel
  • Length and machining according to customer drawing

 

L = length
l2 = shaft end length
d2 = shaft end diameter
T = outside thread diameter

Lead-free - According to (RoHS) 2002/95/EG


Trapezoidal threaded spindle with pin

Dimensions [mm]

Order no. thread Thread
direction
l2 d2 material max. length L
[mm]
   
More about selected part:
myCatalog myCatalog