My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Manual circlip inspection of pistons of a V12 engine

manus® 2005

"An inspection device with proximity switch monitoring should visibly indicate to the operator if one or two circlips are missing. When driving up, an inspection pin should not damage the piston pin bore in the piston. The application of finished drylin® linear housings and iglidur® G bearings enable a clean and easy drive up of the centering pin. The excellent guidance additionally prevents the damaging of the piston pin bore. ”

B. Sibbersen, Grote Apparatebau GmbH, Stuhr

More on applied products here

Further interesting applications from extremely diverse areas can be found here.

Go to manus® contest