My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Hand-operated water pump

Resistant to wind and rain

The hand-operated water pump works according to the Archimedes Principle and was designed for an adventure playground. A dirt and water-resistant type of bearing was required for the Archimedes screw. In addition the bearing point is exposed to the weather. The bearing assembly consists of a fixed bearing and a floating bearing. The weight of the whole rotor is around 100kg. Two igubal® KSTM pillow block bearings were used here.

Andreas Furrer, TIG Technology, Wetzikon

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest