My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

plane-chain – fail-safe compact solution for gantry applications and machine tools

Automation for long travels ... plane-chain

For maximum fail-safety in applications with high speeds and cycle rates, such as gantries. In the new kind of trough system, e-chains® are guided safely in a side-mounted position. The special trough contours guide the chains safely in a deepened channel. The use of stainless-steel troughs with a low friction factor and a plastic layer of insulation fitted on the outside lead to a long service life and low-noise operation. The complete system can be enclosed securely with a cover. The design also ensures a low installation height for space-saving use on gantries.

 

  • Very compact structure
  • Fail-safe and maintenance-free
  • Fully protected by enclosure
  • For high speeds
  • Optional insulation for additional noise reduction

Typical application areas: gantries, machine tools

plane-chain  

The use of stainless-steel troughs with a low friction factor and a plastic layer of insulation fitted on the outside lead to a long service life and low-noise operation. The complete system can be enclosed securely with a cover.

Gantry trough  

The design ensures a low installation height for space-saving use on gantries.

plane-chain  

New: plane-chain -optionally with enclosure

Delivery times  
Available

From summer

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send