My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® RJMP - 2nd generation of plastic linear bearings

Precise and very low price

 

The 2nd generation of drylin® plastic linear bearings RJMP is both low clearance and low cost. The dimensions are identical with standard recirculating ball bearings. The assembly is very easy by hand with a light pressfit. Securing is provided by circlips.
The bearings can be used with all drylin® linear housings, tandem housings and shaft materials.

Easy and quick assembly

Low clearance (0,01 – 0,05 mm)

At least 40% cheaper than conventional bearings

For shaft diameter 8-30 mm


Use with:

Aluminum shafts

Steel Shafts

Stainless steel shafts

hard-cromed shafts

Carbonfibre shafts


Industries: Handling, automation, fitness

 

No lubrication - use it even in sand

 

 

 
Dimensions Ø 8, 10, 12, 16, 20, 25, 30 ex stock
Part No. Shaft / d1 tolerance d1 d2 B B1 s dn Weight    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [g]    
 RJMP-01-06 6 0-0,03 12 19 13.5 1.1 11.5 2 Upon request 
 RJMP-01-08 8 0-0,04 16 25 16.2 1.1 15.2 4 Upon request 
 RJMP-01-10 10 0-0,04 19 29 21.6 1.3 17.5 7 Upon request 
 RJMP-01-12 12 0-0,04 22 32 22.6 1.3 20.5 9 Upon request 
 RJMP-01-16 16 0-0,04 26 36 24.6 1.3 24.2 13 Upon request 
 RJMP-01-20 20 0-0,04 32 45 31.2 1.6 29.6 24 Upon request 
 RJMP-01-25 25 0-0,05 40 58 43.7 1.85 36.5 47 Upon request 
 RJMP-01-30 30 0-0,05 47 68 51.7 1.85 43.5 72 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog

Stefan Niermann, product manager linear bearings, explains the News 2009 at the Hanover fair (German)

 

More information: