My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® CFSPECIAL.414 for rail vehicles

chainflex® CFSPECIAL.414

 
For the rail

The new unshielded CFSPECIAL.414 was developed for use in rail vehicles. The jacket material is halogen free, flame retardant, non-toxic and has a low smoke density.

Bending radius min. 7.5 x d

Flame retardant according to IEC 60332-1-2, CEI 20-35, FT1, VW-1

Halogen-free according to EN 50267-2-1

Toxicity according to EN EN 50305-9.2

Low smoke density according to EN 61034-2

Mechanically high quality TPE core insulation

Suitable for up to 2.0 million cycles in the e-chain®.



Typical application areas:

For moving applications in rail vehicles

Indoor and outdoor applications, UV-resistant

Automatic doors in rail vehicles, buses, adjustments

 
Delivery program
Ordering number Number of cores and
conductor nominal cross section
External Ø ca. Copper index Weight    
  [mm2] [mm] [kg/km] [kg/km]    
 CFSPECIAL.414.03.04 4x0,34 5 15 35 Upon request 
 CFSPECIAL.414.03.06 6x0,34 6 23 50 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery program:
 


Available

More information: