Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

iglidur® i180, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film 

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
Product description
The material profile for processing iglidur i180 on the Bambu Lab X1C 3D printer can be found on tis page in the "Downloads" tab.
The material profile for Ultimaker printers is available for download in their Cura marketplace: Go to Ultimaker Marketplace

Here you will find an overview of all the material profiles that we offer for download: Go to printing profiles overview


Self-lubricating filament iglidur i180

Components made from the 3D printing material iglidur i180 can be used universally for all types of wear parts, such as plain bearings, gears and drive nuts, as this material has also been specifically developed for moving applications. The higher wear resistance and higher temperature resistance (100°C over the long term) extend the range of application, especially for more dynamic applications with higher surface speeds. The filament is easy to process on encased 3D printers and is somewhat higher in terms of processing requirements than an ABS filament. At the igus Adhesive film for the print bed or the Bonding agent for tribofilaments accessory materials are available to facilitate processing.

When to use it?
  • When an increased permanent application temperature of up to 100°C is required.
  • For highly dynamic plain bearing applications
When not to use it?
  • If the application temperature is higher than 100°C in the long-term, or even higher wear resistance is required (→ iglidur J260)
  • If I need a filament that is very easy to process or if I only have an open 3D printer (→ iglidur i150)
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH