My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

The first drylin® linear guide made of carbon and solid plastic

the lightest linear guide in the world …*

Linear guide  

Everything in plastic now also applies to the drylin® W linear system in size 06. The combination of the double shaft profile WSPC-06-30, made of high strength and resilient carbon, and a linear carriage for lubricant free dry-tech® material make this innovative system very lightweight and tough besides having the proven features of a drylin® W linear guide.
 

Extremely light

Absolutely lubrication free

Metal free

Tribologically optimised

Non-magnetic


 
Typical application areas:
Handling, medicine, aviation, robotics, aerospace, …

Comparison of density

Comparison of density

 
Comparison of the wear

Comparison of the wear
wear rate p = 0,25 MPa [μ/km]

 
 
drylin® linear guide carbon  
part number H A1 A A2 C C2    
 WKPC-06-30-06 30 12 54 45 60 51 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
part number a b da
-0,1
h h1 nh X Y L    
 WSPC-06-30 30 30 5 16 19.5 7 13 10 2000 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
part number F max. axial
[N]
F max. radial
[N]
Weight ly lz
 WSPC-06-30 300 60 410 30391 11674
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
Delivery  
Delivery

from stock/ex stock

More information:

* in size 06-30