Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

triflex® R TRCF series

Product description
Enclosed design with snap lock
High tensile force absorption due to ball and socket joint
For multi-axis movements - twist of approx. ± 10° per chain link in the longitudinal axis
Easy opening for large, rigid hoses and/or many cables
Easy to add and remove - one injection-moulded component
Abrasion-resistant and dirt-repellent
3-chamber design for interior separation
Small bend radii, small pitch
Easy integration and smart accessories for your machine/robot
 
When to use TRCF series:
  • If a secure energy supply is required for multi-axis movements
  • If high torsion resistance is required
  • If the system needs to be easy to lengthen and shorten
  • If a small bend radius is required
  • If high tensile strength absorption is important
  • If a smooth and robust outer contour is required to avoid snagging

When NOT to use TRCF series:
  • For circular movements with high loads,
    we recommend a twisterchain® system
  • If an easy-to-fill variant is required,
     it is better to use the triflex® R TRE
  • When a more cost-effective, less sophisticated multi-axis solution is required
     there is the triflex® R TRLF
Technical data
Related products

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH