My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

The first belt drive axis totally made from plastic

lubricant … 100 % metal free

belt drive axis ZLW carbon  

The combination of tribologically optimised drylin® W linear guide made of carbon with dry-tech® polymers in the carriage and drive make the toothed belt axis ZLW-0630-P the first completely metal free toothed belt axis. Due to the solid all-plastic construction within the end blocks and with the use of xiros® ball bearings (with ball made from plastic or glass), the system is extremely lightweight and completely maintenance free, because all bearings run dry, free of lubrication.
 

Low weight

completely metal free

Lubricant and maintenance free

Non-magnetic

Drive: Neoprene belt drive with GF reinforcemen

Up to max. 1,000 mm length


 
Typical applications:Handling, automation, X-ray and high frequency systems, …

belt drive axis ZLW carbon  
Connecting dimensions

Connecting dimensions

 
order number** A
-0,3
AI H E2
±0,15
E3
±0,15
I R
±0,15
f lt
±0,3
sg ha hc lz l2 d2
4kt
   
 ZLW-0630-P 54 60 30 45 51 144 30 2 42 M4 14 13 20 20 6 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
These values were measured with maximum load in horizontal orientation
Part Number X E
±0,2
AP
-1,0
Lp dp n nb nw nh T1
±0,25
T2
±0,25
d
 ZLW-0630-P variabel 40 52 15 5.5 0 0 0 7 20 21 3.2
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Technical data

Weight Weight Max. stroke length* transmission Gear teeth Belt driven
without stroke 100 mm stroke -material Width tension
[kg] [kg] [mm] [mm/U] [mm] [N]
Basic 02 P 0,3 0,08 1.000 54 HTD 3M Neoprene with GF 9 25

Longer stroke lengths on request after technical consultation and review

available  
Delivery

in 3-8 days

More information: