My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

SAW linear axis in lightweight construction

… carbon easy drive …

SAW carbon  

The structure of the drylin® linear module SAW is based on the lubricant free drylin® W linear guide with a carbon rail profile and a dry-tech® linear carriage. The lead screw can be configured with steel/stainless steel or hard anodised aluminium. The innovative use of carbon reduces the rail weight by approximately 25% compared to aluminium.
 

Tough and stiff carbon profile

100% lubricant and maintenance free

Individual stroke length

Trapezoidal or high-helix lead screw drives

For manual adjustment

Up to max. 300 mm length


 
Typical applications:Medical and analytical technology, measurement and inspection technology, ..

Linear axis SAW carbon  
Part Number A
-0,3
AI H E1
±0,15
E2
±0,15
E3
±0,15
E5 E6 I lc hw f lt
±0,1
   
 SAW-0630-P 54 60 32.5 40 45 51 11 - 112 92 80 13.5 26 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Part Number tk ts sg d T
Ø
l2 d2 ha
 SAW-0630-P 11 6.6 5 5 8 15 TR8x1.5 22
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Order number* Stroke length Weight additionaly max. rpm Max. stat. load capacity
  [mm] [kg] (per 100 mm) [1/min.] axial [N] radial [N]
 SAW-0630-P 300 0.25 0.07 1000 50 50
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
These values were measured with maximum load in horizontal orientat
Delivery time  
Delivery

from stock/ex stock

More information: