My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® W tandem housing for quick assembly

16mm rail  

…quick assembly … light weight … aluminium

A new drylin® W tandem bearing is now available from stock with installation size 16. This bearing type is characterised by a longer guide length, rapid assembly, and a low weight thanks to the use of aluminium. The reduction from 2 bearings to a single housing also facilitates handling and storage. The housing has an anodised coating to make it robust and an impressively clean design.
 

Higher guide lengths

Quick assembly

Lifetime predictable

For drylin®-WS single and double shaft profiles

Resistant thanks to clear anodised coating


Typical applications:Seats and tables adjusters, furniture construction, aircraft interior design

1

Aluminium with anodised coating

2

Suitable liner materials:
iglidur® J
iglidur® J200
iglidur® X
iglidur® E7
iglidur® A180

Legend  
Abmessungen Tandemlager  
Housing bearing, tandem - Dimensions [mm]
Order Weight B C1 C3 A3 K2 K3* static load capacity    
                Coy Coz+ Coz–    
  [g]             [N] [N] [N]    
 WJ200UMT-01-10-AL (1) 43 26 58 45 6.5 M6 M5 2400 2400 500 Upon request 
 WJ200UMT-01-16-AL 103 34.5 72 54 9 M8 M6 2400 2400 600 Upon request 
 WJ200UMT-01-20-AL (1) 182 42.5 80 62 9 M8 M6 5300 5300 830 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
*For allen screw with flat head(1) Replaces WJUM-01-10
Housing bearing, angular- Dimensions[mm]
Order Weight B C1 C3 A3 K2 K3* static load capacity    
                Coy Coz+ Coz–    
  [g]             [N] [N] [N]    
 WJ200QM-01-06-AL-LLY - - - - - - - - - - Upon request 
 WJ200QM-01-06-AL-LLZ - - - - - - - - - - Upon request 
 WJ200QM-01-10-AL-LLY - - - - - - - - - - Upon request 
 WJ200QM-01-10-AL-LLZ - - - - - - - - - - Upon request 
 WJ200QM-01-16-AL-LLY - - - - - - - - - - Upon request 
 WJ200QM-01-16-AL-LLZ - - - - - - - - - - Upon request 
 WJ200QM-01-20-AL-LLY - - - - - - - - - - Upon request 
 WJ200QM-01-20-AL-LLZ - - - - - - - - - - Upon request 
 WJ200QM-01-25-AL-LLY - - - - - - - - - - Upon request 
 WJ200QM-01-25-AL-LLZ - - - - - - - - - - Upon request 
 WJ200QM-01-06-AL 8 18 19 10 4.5 M4 M3 420 420 140 Upon request 
 WJ200QM-01-10-AL 21 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200QMT-01-10-AL 21 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200QM-01-16-AL 51 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200QMT-01-16-AL 51 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200QM-01-20-AL 104 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200QMT-01-20-AL 104 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200QM-01-25-AL 435 52.5 58 36 11 M10 M8 4800 4800 950 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
Housing bearing, round - Dimensions [mm]
Order Weight B C1 C3 A3 K2 K3* static load capacity    
                Coy Coz+ Coz–   
  [g]             [N] [N] [N]    
 WJ200UM-01-10-AL 20 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200UM-01-16-AL 48 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200UM-01-20-AL 99 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200UM-01-25-AL 250 52.5 58 36 11 M10 M8 4800 4800 950 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
 
Delivery time  
Delivery

from stock/ex stock

More information: