My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® lead screw nuts in 5 materials

… More combinations with lead screw nuts

drylin® lead screw nuts in 5 materials  

Speed – high loads – temperature resistance – FDA compliant – mass production ... For every technical requirement, the drylin® lead screw nuts are available from now on from the full range. The full range includes lead screw nuts from 5 lubricant free iglidur® high-performance polymers, in trapezoidal and high helix thread, cylindrical design or flange options. The ideal nut and lead screw for every application.
 

iglidur® J: high efficiency for high speeds

iglidur® W300: highly versatile and wear resistant

iglidur® J350 for temperatures up to +150 °C

iglidur® A180: FDA-compliant for food/pharmaceutical

iglidur® R: the low-priced option for high quantities


 
Typical applications:Adjustments of all types (formats, height/sides/alley adjustments), linear drives, …

Material data


General features
Unit iglidur®
A180
iglidur®
J
iglidur®
J350
iglidur®
R
iglidur®
W300
Density [g/cm3] 1,46 1,49 1,44 1,39 1,24
Colour white yellow yellow red yellow
Max. moisture absorption
at 23 °C and 50 %r. h.
[weight-%] 0,2 0,3 0,3 0,2 1,3
Mechanical properties
Tensile strength, +20°C [MPa] 88 73 55 70 125
compressive strength [MPa] 78 60 60 68 61
Max. recommended surface pressure +20°C [MPa] 3,5 4,0 3,0 3,0 5,0
Thermal properties
Max. long term application temperature [°C] +90 +90 +150 +90 +90
Electrical properties
Specific forward resistance [Ωcm] > 1012 > 1013 > 1013 > 1012 > 1013
surface resistance [Ω] > 1011 > 1012 > 1010 > 1012 > 1012

Delivery program:

Combine more … in the thread area

drylin® lead screw nuts in 5 materials

Combine more … in the thread area    

drylin® - trapezoidal lead screw nut - WSL;, JSLM, J350SLM, RSLM and A180SLM

igus® offers a wide selection of suitable trapezoidal leadscrew spindles.

drylin® - trapezoidal lead screw nut - WSL;, JSLM, J350SLM, RSLM and A180SLM    

drylin® trapezoidal leadscrew nut WFRM, JFRM, J350FRM, RFRM and A180FRM

igus® offers a wide selection of suitable trapezoidal leadscrew spindles.

drylin® trapezoidal leadscrew nut WFRM, JFRM, J350FRM, RFRM and A180FRM    

drylin® - trapezoidal leadscrew nut - WFLM, JFLM, J350FLM, RFLM und A180FLM

igus® offers a wide selection of suitable trapezoidal leadscrew spindles.

drylin® - trapezoidal leadscrew nut - WFLM, JFLM, J350FLM, RFLM und A180FLM    

drylin® lead screw nuts with spanner flatiglidur® J, W300, J350, A180, R

drylin® lead screw nuts with keyways – fully secured

drylin® lead screw nuts with spanner flatiglidur® J, W300, J350, A180, R    

more combinations… in the leadscrew area iglidur® J, W300, J350, A180, R

Speed - high loads - temperatureresistant - FDA-compliant - large series … for every technical requirements are now available drylin® nut from the full range available.

more combinations… in the leadscrew area iglidur® J, W300, J350, A180, R    
Delivery time  
Delivery

from stock/ex stock

More Information: