My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

New toothed belt axis series – ZLW eco

fast ... compact ... low cost

Toothed belt axis ZLW eco  

Many infeed movements require cost-effective linear axes that focus on pure adustment tasks. This new eco series with toothed belt was developed for the quick positioning of light loads. With its compact design and low weight due to aluminium and plastic, the ZLW eco is the perfect alternative to home made solutions.

Absolutely lubricant free

Belt with spring pretension

Torsion-resistant anodised aluminium profile

Variable stroke lengths (up to 500 mm max.)

Loads up to 20 N


Typical applications:Sensor, camera, shop fittings, ...

...  

Determination of the position of the drive
shaft (right or left), in the line of vision X!
1 = drive shaft left
2 = drive shaft right
x = line of vision

Toothed belt axis ZLW eco Dimensions  
Toothed belt axis ZLW eco Dimensions

Dimensions [mm]

 
Dimensions [mm]
Part Number A Al H E2 E3 l R f lt sg ha hc lz l2 d2
 ZLW-0630-02-E-60-L (1) 54 60 31 45 51 144 30 3 42 M4 14 22.5 22 20 6 149.62 USD 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Dimensions [mm]
Part Number X E AP Lp dp n nb nw nh T1 T2 d
±0,2 –1,0 ±0,25 ±0,25
 ZLW-0630-02-E-60-L (1) variabel 40 52 15 5.5 5.2 9.5 4.3 7 20 21 3
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
delivery times  
Delivery

in 3-8 days

More information: